Brand: Austdac
Catalog ID: 810-340D100
Catalog Number
810-340D100
Color
Orange
Material
Steel
Output Level Speaker
8 Ohm
Power
30 W
Series
ICS
Signal Type
Analog
Type
Weather Rating
NEMA Type 12
Cubic Capacity
610.90965 cu.in
Depth
5.07 in
Height
14.5 in
Weight
11 lb
Width
8.31 in
Input Voltage
100-240 VAC
Signal
33 Ohm
Voltage Rating
100-240 VAC
Certified Listed
UL
Hazardous Rating(s)
UL Div 2