
Brand: Austdac
Catalog ID: 810-790A100
Catalog Number
810-790A100
Color
Orange
Material
Steel
Output Level Speaker
8 Ohm
Power
30 W
Series
ICS SmartSeries
Signal Type
Analog
Weather Rating
NEMA Type 12
Cubic Capacity
610.90965 cu.in
Depth
5.07 in
Height
14.5 in
Weight
11 lb
Width
8.31 in
Input Voltage
24 VDC
Power
30 W
Signal
33 Ohm
Voltage Rating
24 VDC
Certified Listed
UL
Hazardous Rating(s)
UL Safe Area
Weather Rating
NEMA Type 12
Output Level Speaker
8 Ohm