Brand: Austdac
Catalog ID: 820-310D1A0
Catalog Number
820-310D1A0
Color
Orange
Material
GRP / Steel
Output Level Speaker
8 Ohm
Power
30 W
Series
ICS
Signal Type
Analog
Type
Weather Rating
NEMA Type 4X
Cubic Capacity
1670.97 cu.in
Depth
10.5 in
Height
14.6 in
Weight
13 lb
Width
10.9 in
Input Voltage
100-240 VAC
Signal
33 Ohm
Voltage Rating
100-240 VAC
Certified Listed
UL
Hazardous Rating(s)
UL Div 2