
Brand: Austdac
Catalog ID: 820-340B1A0
Catalog Number
820-340B1A0
Color
Orange
Material
GRP / Steel
Output Level Speaker
8 Ohm
Power
30 W
Series
ICS SmartSeries
Signal Type
Analog
Type
Weather Rating
IP66
Cubic Capacity
1670.97 cu.in
Depth
10.5 in
Height
14.6 in
Weight
13 lb
Width
10.9 in
Input Voltage
100-240 VAC
Power
30 W
Signal
33 Ohm
Voltage Rating
100-240 VAC
Certified Listed
CE
Hazardous Rating(s)
CE Safe Area
Weather Rating
IP66
Output Level Speaker
8 Ohm