Brand: Austdac
Catalog ID: 820-310C501
Catalog Number
820-310C501
Color
Gray
Material
Aluminum
Output Level Speaker
8 Ohm
Power
30 W
Series
ICS
Signal Type
Analog
Weather Rating
NEMA Type 4X
Cubic Capacity
1541.83095 cu.in
Depth
8.25 in
Height
14.31 in
Weight
49 lb
Width
13.06 in
Input Voltage
100-240 VAC
Signal
33 Ohm
Voltage Rating
100-240 VAC
Certification
UL
Certified Listed
UL
Hazardous Rating(s)
UL Div 1