
Brand: Austdac
Catalog ID: 820-350D2A4
Catalog Number
820-350D2A4
Color
Gray
Material
GRP / Steel / Stainless steel
Output Level Speaker
8 Ohm
Power
30 W
Series
ICS SmartSeries
Signal Type
Analog
Type
Weather Rating
NEMA Type 4X
Cubic Capacity
3774.246 cu.in
Depth
10.5 in
Height
29.2 in
Weight
30 lb
Width
12.31 in
Input Voltage
100-240 VAC
Power
30 W
Signal
33 Ohm
Voltage Rating
100-240 VAC
Certified Listed
UL
Hazardous Rating(s)
UL Div 2
Weather Rating
NEMA Type 4X
Output Level Speaker
8 Ohm