Image of 820-340F303 Plant Paging Station
Image of 820-340F303 Plant Paging Station

Plant Paging Station

Brand: Austdac

Catalog ID: 820-340F303

ICS SmartSeries Hazardous Area Speaker Amplifier Station - 100-240 VAC - ATEX Zone 2 - 8-ohm speaker output with SmartVolume - SmartSeries features - Black finish, PCBA tropicalization

Industrial Communication System

Product details

General

Catalog Number

820-340F303

Color

Black

Material

Polyester, Fiberglass Reinforced

Output Level Speaker

8 Ohm

Power

30 W

Series

ICS

Signal Type

Analog

Weather Rating

IP66

Dimensions

Cubic Capacity

700.170022 cu.in

Depth

5.02 in

Height

11.81 in

Weight

15 lb

Width

11.81 in

Electrical Ratings

Input Voltage

100-240 VAC

Signal

33 Ohm

Voltage Rating

100-240 VAC

Certifications And Compliance

Certified Listed

ATEX

Hazardous Rating(s)

ATEX Zone 2

Resources and downloads

Specifications