Image of 670-001 Plant Paging Station
Image of 670-001 Plant Paging Station

Plant Paging Station

Brand: Austdac

Catalog ID: 670-001

Hazardous Area Speaker Amplifier Station, listed for selected Division 1 areas.

  • Page Party Speaker Amplifier
  • DIV1

Product details

General

Catalog Number

670-001

Color

Gray

Material

Aluminum

Output Level Speaker

8 / 16 Ohm

Power

12 W

Series

Page/Party®

Signal Type

Analog

Weather Rating

Indoor

Dimensions

Cubic Capacity

579.544 cu.in

Depth

5.6

Height

13.1 in

Weight

27 lb

Width

7.9 in

Electrical Ratings

Input Voltage

120 VAC

Signal

33 Ohm

Certifications And Compliance

Certified Listed

UL

Hazardous Rating(s)

UL Div 1

Resources and downloads

Specifications