Image of 670-002 Plant Paging Station
Image of 670-002 Plant Paging Station

Plant Paging Station

Brand: Austdac

Catalog ID: 670-002

Hazardous Area Speaker Amplifier Station for 24 VDC operation, FM- and CSA-approved for selected Division 1 areas.

  • Page Party Speaker Amplifier
  • DIV2

Product details

General

Catalog Number

670-002

Color

Gray

Material

Aluminum

Output Level Speaker

8 / 16 Ohm

Power

12 W

Series

Page/Party®

Signal Type

Analog

Weather Rating

Indoor

Dimensions

Cubic Capacity

579.544 cu.in

Depth

5.6

Height

13.1 in

Weight

27 lb

Width

7.9 in

Electrical Ratings

Input Voltage

24 VDC

Signal

33 Ohm

Certifications And Compliance

Certified Listed

UL

Hazardous Rating(s)

UL Div 1

Resources and downloads

Specifications