Brand: Austdac
Catalog ID: 750-402
Catalog Number
750-402
Color
Gray
Material
Steel
Output Level Speaker
8 / 16 Ohm
Power
12 W
Series
Page/Party®
Signal Type
Analog
Weather Rating
Indoor
Cubic Capacity
334.611 cu.in
Depth
5.1
Height
8.1 in
Weight
11.1 lb
Width
8.1 in
Input Voltage
24 VDC
Signal
33 Ohm
Certified Listed
UL
Hazardous Rating(s)
UL Div 2