Brand: Austdac
Catalog ID: 760-001
Catalog Number
760-001
Color
Gray
Material
Steel / Aluminum
Output Level Speaker
8 / 16 Ohm
Power
12 W
Series
Page/Party®
Signal Type
Analog
Weather Rating
Outdoor
Cubic Capacity
564.0039 cu.in
Depth
5.1
Height
11.58 in
Weight
9.8 lb
Width
9.55 in
Input Voltage
120 VAC
Signal
33 Ohm
Certified Listed
UL
Hazardous Rating(s)
UL Div 2