Brand: Austdac
Catalog ID: 723-001
Catalog Number
723-001
Color
Gray
Material
Steel
Output Level Speaker
8 / 16 Ohm
Power
12 W
Series
Page/Party®
Signal Type
Analog
UPC
850025795074
Weather Rating
Indoor
Cubic Capacity
196.83 cu.in
Depth
3
Height
8.1 in
Weight
5.4 lb
Width
8.1 in
Input Voltage
120 VAC
Signal
33 Ohm
Certified Listed
UL
Hazardous Rating(s)
UL Div 2