
Brand: Austdac
Catalog ID: 830-440B100
Catalog Number
830-440B100
Color
Orange
Material
Steel
Output Level Speaker
8 Ohm
Power
30 W
Series
ICS SmartSeries
Signal Type
Analog
Type
Remote Handset/Speaker Amplifier Station
UPC
783586234105
Weather Rating
NEMA Type 12
Cubic Capacity
610.90965 cu.in
Depth
5.07 in
Height
14.5 in
Weight
11 lb
Width
8.31 in
Input Voltage
100-240 VAC
Power
30 W
Signal
33 Ohm
Voltage Rating
100-240 VAC
Certified Listed
CE
Hazardous Rating(s)
CE Safe Area
Weather Rating
NEMA Type 12
Output Level Speaker
8 Ohm