Brand: Austdac
Catalog ID: 7005-207
Catalog Number
7005-207
Color
Gray
Material
Steel
Output Level Speaker
8 / 16 Ohm
Power
12 W
Series
Page/Party®
Signal Type
Analog
Weather Rating
Indoor
Cubic Capacity
869.7699 cu.in
Depth
8.73
Height
12.3 in
Weight
14.3 lb
Width
8.1 in
Input Voltage
24 VDC
Signal
33 Ohm
Certified Listed
UL
Hazardous Rating(s)
UL Div 2