Image of 770-202 Page/Party® Series, Plant Paging/Intercom Station

Page/Party® Series, Plant Paging/Intercom Station

Brand: Austdac

Catalog ID: 770-202

Portable Station, Single- Party Line; consists of: Amplifier (Model 701-304), Enclosure (Model 774-001)

Page Party Intercom System

General

Catalog Number

770-202

Color

Gray

Material

Steel

Output Level Speaker

8 / 16 Ohm

Power

12 W

Series

Page/Party® Series

Signal Type

Analog

Weather Rating

Indoor

Dimensions

Cubic Capacity

1896.2715 cu.in

Depth

11.63

Height

15 in

Weight

26.8 lb

Width

10.87 in

Electrical Ratings

Input Voltage

120 VAC

Power

12 W

Signal

33 Ohm

Certifications And Compliance

Weather Rating

Indoor

Operational

Output Level Speaker

8 / 16 Ohm