Brand: Austdac
Catalog ID: 7155-103
Catalog Number
7155-103
Color
Gray
Material
Steel
Output Level Speaker
8 / 16 Ohm
Power
12 W
Series
Page/Party®
Signal Type
Analog
Weather Rating
Indoor
Weight
15 lb
Input Voltage
24 VDC
Signal
33 Ohm
Certified Listed
UL