Brand: Austdac
Catalog ID: 726-203
Catalog Number
726-203
Color
Gray, Black
Material
Steel / ABS
Power
12 W
Series
Page/Party®
Signal Type
Analog
Weather Rating
Indoor
Weight
18.1 lb
Input Voltage
24 VDC
Signal
33 Ohm
Certified Listed
UL
Hazardous Rating(s)
UL Div 2