Brand: Austdac
Catalog ID: 7265-202
Catalog Number
7265-202
Color
Gray, Black
Material
Steel / ABS
Output Level Speaker
8 / 16 Ohm
Power
12 W
Series
Page/Party®
Signal Type
Analog
Weather Rating
Indoor
Weight
17.5 lb
Input Voltage
120 VAC
Signal
33 Ohm
Certified Listed
UL
Hazardous Rating(s)
UL Div 2