Brand: Austdac
Catalog ID: 715-203
Catalog Number
715-203
Color
Gray
Material
Steel
Output Level Speaker
8 / 16 Ohm
Power
12 W
Series
Page/Party®
Signal Type
Analog
Weather Rating
Indoor
Weight
14.1 lb
Input Voltage
24 VDC
Signal
33 Ohm
Certified Listed
UL