Brand: Austdac
Catalog ID: 7115-102
Catalog Number
7115-102
Color
Gray
Material
Steel
Series
Page/Party®
Signal Type
Analog
Weather Rating
Indoor
Cubic Capacity
92.1024 cu.in
Depth
4
Height
7.38 in
Weight
3.6 lb
Width
3.12 in
Certified Listed
UL
Hazardous Rating(s)
UL Div 2