Image of 231-002 Pole-mounting Kit (246 Series, 261-001, 393-00x Series, 394AL-00x Series, Addressable Amplified Speakers, 238-001)
Image of 231-002 Pole-mounting Kit (246 Series, 261-001, 393-00x Series, 394AL-00x Series, Addressable Amplified Speakers, 238-001)

Pole-mounting Kit (246 Series, 261-001, 393-00x Series, 394AL-00x Series, Addressable Amplified Speakers, 238-001)

Brand: Austdac

Catalog ID: 231-002

This kit is designed for use with GAI-TRONICS weatherproof enclosures and telephones with mounting hole spacing of 8.5 H ×7.0 W inches (215.9 × 177.8 mm). This kit includes: (1) Mounting bracket, (2) 3/8-16 U-bolts with nuts and mounting plate, (4) 1/4–20 × 1/2 inch, Phillips screws, (4) 3/8 inch washers

Pole Mounting Kit

Product details

General

Catalog Number

231-002

Color

Black

Finish Type

Powder Coat

Material

14-gauge Cold-Rolled Steel

Mount location

Pole Mount

Resources and downloads

Specifications