Brand: Austdac
Catalog ID: 393AL-003AD
Catalog Number
393AL-003AD
Color
Yellow
Connectivity Options
Analog
Mount location
Surface-Mount
Output Level Speaker
87 dB @ 1 M
Signal Type
Analog
Specifications
UL/CSA, FCC, IC
Type
Auto-Dial Telephones
Weather Rating
Type 3R
Dimensions
4.0 in x 8.0 in x 9.5 in
Dimensions - Shipping
13.0 x 12.0 x 8.0
Height
9.5 in
Length
4 in
Weight
7.8 lb
Width
8 in
Input Voltage
Phone Line
Signal
Phone Line
Certified Listed
UL/CSA, FCC, IC