Image of 234 RED ALERT ® Tower - Model 234
Image of 234 RED ALERT ® Tower - Model 234

RED ALERT ® Tower - Model 234

Brand: Austdac

Catalog ID: 234

The Model 234 RED ALERT® Tower is part of a completely integrated emergency communications station. Designed for remote or high-risk areas, the tower provides security/safety two-way communications for college campuses, parking garages, sports arenas, transit platforms and shopping malls.

  • Architectural Bronze and Safety Blue Standard Colors are Pleasing in all Settings
  • UL 1598 Listed for Outdoor Installations
  • ADA Compliant
  • Durable Powder-coated Epoxy Finish to Withstand the Harshest Environments
  • Custom Colors and Graphics are Available
  • Wind Speed Rated @ 140 MPH* (*Reference AASHTO LTS6 Risk Category II
  • International Building Code)

Product details

General

Catalog Number

234

Compatibility

GAI-TRONICS' Telephones and Strobes are Sold Separately. Model 234 Series Tower is not compatible with RED ALERT® surface-mount or retrofit telephones.

Finish Type

Powder-Coated Epoxy

Material

Steel

Weather Rating

UL/cUL listed Outdoor Telephone Tower

Dimensions

Cubic Capacity

11400 cu.in

Depth

10

Height

114 in

Width

10 in

Certifications And Compliance

Certified Listed

UL/cUL

Resources and downloads

Specifications