Image of 234SBM RED ALERT® Tower Broadcast Module (234SBMxx)
Image of 234SBM RED ALERT® Tower Broadcast Module (234SBMxx)

RED ALERT® Tower Broadcast Module (234SBMxx)

Brand: Austdac

Catalog ID: 234SBM

The 234SBMxx Tower Broadcast Module easily and cost-effectively converts a standard Model 234 Tower Assembly into a dual-purpose Communication and Broadcast unit, capable of providing high-quality, extremely intelligible voice and tone Public Address.

  • Installs on Top of a Model 234 Tower to Provide an Easy and Cost-effective Public Address Upgrade of Existing Equipment
  • 360° Coverage at 110 dB SPL @ 1 meter (4-speaker installation)
  • Cost-Saving Variable Speaker Configurations (1, 2, 3, or 4) to Meet Minimum Coverage Requirements
  • 18” H, 3/16-inch Steel with Architectural Bronze Powder Epoxy Finish
  • Broadcast Audio Access via 600 Ohm, Radio (VHF or UHF), VoIP, or WiFi input
  • Addressable via DTMF (Telephone or RF application), or multicast address (VoIP/WiFi))
  • Remote Volume Control via DTMF (telephone and RF applications)
  • Programmable Output Control for Strobe Activation During Alarm
  • Back-Up Battery Included (2.8 Ah) for 1 Hour Back-Up at Full Output (built-in trickle charge circuit)
  • Custom Colors and Graphics Available
  • PC Programmable
  • Wind Speed Rated @ 140 MPH* (*Reference AASHTO LTS6 Risk Category II
  • International Building Code), when installed

Product details

General

Catalog Number

234SBM

Material

Steel

Temperature Rating

-4° F to +140 °F (-20° C to +60 ° C)

Type

Modules for existing Towers

Dimensions

Cubic Capacity

1800 cu.in

Depth

10

Height

18 in

Width

10 in