Brand: Austdac
Catalog ID: 397-710CB
Application
Emergency Telephone Communcations (campuses, parking lots, paths)
Catalog Number
397-710CB
Color
Silver
Connectivity Options
VoIP
Construction
Front Panel: 14-Gauge Type 304 Brushed Stainless Steel; Dust Cover: 16-Gauge Cold-Rolled Steel With Black Polyurethane Finish
Mount location
Flush-Mount
Operating Temperature
-4°F to +131°F / -20°C to +55 °C
Output Level Speaker
87 dB @ 1 M
Signal Type
VoIP - SIP
Specifications
UL/CSA, FCC
Storage Temperature Range
-40° C to +70° C
Temperature Rating
-4°F to +131°F (-20°C to +55°C)
Type
Weather Rating
Type 3R
Dimensions
2.48 in x 8.5 in x 11.75 in
Dimensions - Shipping
16.5 x 16.0 x 10.0
Height
11.75 in
Length
2.48 in
Weight
7.2 lb
Width
8.5 in
Signal
Ethernet
Voltage Rating Description
24-48 VDC or PoE
Certification
UL/CSA/FCC
Certified Listed
UL/CSA/FCC
Compliance
FCC CRF 47 Part 15