
Brand: Austdac
Catalog ID: 394AL-812A
Application
Emerg. Telephone Comm., wireless (campuses, parking lots, paths)
Catalog Number
394AL-812A
Color
Yellow
Connectivity Options
WiFi VoIP
Material Type
Aluminum
Mount location
Surface-Mount
Operating Temperature
-4°F to +131°F / -20°C to +55 °C
Output Level Speaker
87 dB @ 1 M
Series
RED ALERT® Series
Signal Type
VoIP - SIP
Specifications
UL/CSA, FCC
Temperature Rating
-4°F to +131°F (-20°C to +55°C)
Type
Weather Rating
Type 3R
Dimensions
4.0 in x 8.0 in x 9.5 in
Dimensions - Shipping
13.0 x 12.0 x 8.0
Height
9.5 in
Length
4 in
Weight
8.5 lb
Width
8 in
Signal
WiFi
Voltage Rating Description
24-48 VDC
Certification
UL/CSA/FCC
Certified Listed
UL/CSA/FCC
Compliance
FCC CRF 47 Part 15
Weather Rating
Type 3R
Connectivity Options
WiFi VoIP
Operating Temperature
-4°F to +131°F / -20°C to +55 °C
Output Level Speaker
87 dB @ 1 M
Storage Temperature Range
-40° C to +70° C
Temperature Rating
-4°F to +131°F (-20°C to +55°C)
Mount location
Surface-Mount