Image of 397-810A RED ALERT® WiFi VoIP Emergency Telephones - Model 397-810A
Image of 397-810A RED ALERT® WiFi VoIP Emergency Telephones - Model 397-810A

RED ALERT® WiFi VoIP Emergency Telephones - Model 397-810A

Brand: Austdac

Catalog ID: 397-810A

These WiFi VoIP Flush-Mount Telephones are designed to provide direct point-to-point communications between personnel over an existing wireless local area network (WLAN), meeting IEEE 802.11 b/g standards. These telephones will operate from an external dc power source which is the only wiring required for operation.

  • 24-48 V dc Supply
  • SIP Compatible
  • Four Inputs and Two Outputs Per Phone
  • Auto Answer
  • Multicast Capable (Up to 8 Addresses)

Product details

General

Application

Emerg. Telephone Comm., wireless (campuses, parking lots, paths)

Catalog Number

397-810A

Color

Silver

Connectivity Options

WiFi VoIP

Construction

Front Panel: 14-Gauge Type 304 Brushed Stainless Steel; Dust Cover: 16-Gauge Cold-Rolled Steel With Black Polyurethane Finish

Mount location

Flush-Mount

Operating Temperature

-4°F to +131°F / -20°C to +55 °C

Output Level Speaker

87 dB @ 1 M

Signal Type

VoIP - SIP

Specifications

UL/CSA, FCC

Storage Temperature Range

-40° C to +70° C

Temperature Rating

-4°F to +131°F (-20°C to +55°C)

Type

  • Emergency Telephones
  • HELP Button

Weather Rating

Type 3R

Dimensions

Dimensions

2.38 in x 10.0 in x 12.0 in

Dimensions - Shipping

16.5 x 16.0 x 10.0

Height

12 in

Length

2.38 in

Weight

7.2 lb

Width

10 in

Electrical Ratings

Signal

WiFi

Voltage Rating Description

24-48 VDC

Certifications And Compliance

Certification

UL/CSA/FCC

Certified Listed

UL/CSA/FCC

Compliance

FCC CRF 47 Part 15

Resources and downloads

Specifications