RigCom
RigCom

RigCom Station (Master/Slave unit), 230 VAC, no speaker; ATEX Zone 1

Brand: Austdac

Catalog ID: 400-004

Model 400-004 (230 VAC) IEC/ATEX Zone 1 RigCom Station is designed for common-talk, or master/slave communication system operation in IEC/ATEX Zone 1 hazardous locations.

  • Rugged Construction
  • Master / Slave or Common Talk Modes
  • Hands-free Operation
  • Zone 1 Hazardous Area Approvals
  • On-off / Volume Control Switch
  • Push-to-Talk Switch
  • Compatible with EZ Page
  • Power: 230 VAC and 12 VDC
  • Option for Auxiliary Microphone
  • Option for Auxiliary Footswitch

Product details

General

Catalog Number

400-004

Operating Temperature

-40° C to +60° C (-40° F to +140° F)

Storage Temperature Range

-40° C to +60° C (-40° F to +140° F)

Certifications And Compliance

Certification

ATEX

Hazardous Rating(s)

  • II 2 G Ex d IIB T6 Gb
  • II 2 D Ex tb IIIC T85°C Db IP66

Resources and downloads

Specifications