Take a TourTry out some Austdac Resources.
Brand: Austdac
Catalog ID: 12565-010
Catalog Number
12565-010
Type
Kits
Dimensions - Shipping
8.0 x 5.0 x 4.0
Weight
1 lb
Input Voltage
90 V
Signal
Tel. Ring Voltage