Brand: Austdac
Catalog ID: 370-901
Catalog Number
370-901
Color
Gray
Construction
High Impact GRP
Mount location
Wall-Mount
Temperature Range
+32° F to +122° F (0° C to +50° C)
Cubic Capacity
481 cu.in
Depth
4
Height
13 in
Width
9.25 in
Supply Voltage
120/230 VAC