Brand: Austdac
Catalog ID: 915-A41R100
Catalog Number
915-A41R100
Color
Safety Orange
Connectivity Options
VoIP, Ethernet with Alt Page & RTU
Construction
16-gauge Cold-rolled Steel
Finish Type
Safety orange powder coating
Material
ABS
Output Level Speaker
8 ohm
Power
14 Watt (PoE+)
Series
SP2
Temperature Range
-22° F to +140° F (-30° C to +60° C)
Weather Rating
NEMA Type 12
Cubic Capacity
481.6875 cu.in
Depth
7.34
Height
12.5 in
Width
5.25 in
Input Voltage
PoE / PoE+
Certified Listed
Hazardous Rating(s)
UL Safe Area