Image of 925-1B1H303 SP2 Zone 2 Handset/Speaker Station
Image of 925-1B1H303 SP2 Zone 2 Handset/Speaker Station

SP2 Zone 2 Handset/Speaker Station

Brand: Austdac

Catalog ID: 925-1B1H303

SP2 is GAI-Tronics’ most advanced paging and intercom system yet. Combining the simplicity of “press to page, release to party” operation with cutting-edge multicast Voice over Internet Protocol (VoIP) technology, SP2 is capable of providing virtually instant communication in the most demanding of environments.

  • Serverless Page Party
  • Multicast VoIP Technology

Product details

General

Catalog Number

925-1B1H303

Color

Black

Connectivity Options

Fiber

Series

SP2

Temperature Range

-22°F to +140°F (-30°C to +60°C)

Type

  • Fiber with RTU
  • Multi-Party

Dimensions

Cubic Capacity

1043.281228 cu.in

Depth

7.48

Height

11.81 in

Width

11.81 in

Certifications And Compliance

Certified Listed

CE Mark

Hazardous Rating(s)

  • IEC Zone 2
  • Ex ic nA IIC T4 Gc
  • Ex ic tb IIIC T135°C Dc IP 66