Image of 234-600VER Solar/Cellular CDMA Tower Assembly
Image of 234-600VER Solar/Cellular CDMA Tower Assembly

Solar/Cellular CDMA Tower Assembly

Brand: Austdac

Catalog ID: 234-600VER

Free-standing tower, CDMA cellular; including lens cover, solar mast, mast assembly kit, lighting kit (includes strobe), CDMA & charging regulator subpanel, battery kit; 12 V dc solar power.

  • Architectural Bronze and Safety Blue Standard Colors
  • UL Listed
  • ADA Compliant
  • Durable Powder-coated Epoxy Finish
  • Custom Colors and Graphics Available
  • Wind Speed Rated @ 140 MPH* (*Reference AASHTO LTS6 Risk Category II
  • International Building Code)
  • “EMERGENCY” lettering on all sides for high visibility
  • Accommodates GAI-TRONICS’ flush-mount emergency telephones (sold separately)
  • Includes LED Panel Light, 10-33 Vdc

Product details

General

Catalog Number

234-600VER

Compatibility

GAI-TRONICS' Telephones and Solar Panel Array sold separately. Model 234 Tower is not compatible with RED ALERT® surface-mount or retrofit telephones.

Finish Type

Powder-Coated Epoxy

Material

Steel

Type

Solar/Cellular Tower

Weather Rating

UL/cUL listed Outdoor Telephone Tower

Dimensions

Cubic Capacity

NaN cu.in

Depth

10 in

Height

114 in

Width

10 in

Certifications And Compliance

Certified Listed

UL/cUL

Resources and downloads

Specifications