Image of MFLA4 Strobe MFLA4 - Austdac
Image of MFLA4 Strobe MFLA4 - Austdac

Strobe MFLA4 - Austdac

Brand: Austdac

Catalog ID: MFLA4

The strobe type MFLA4 is a small LED based self-flashing strobe designed for general alarm annunciation applications in non-hazardous areas such as overland conveyors. These applications include visual warning alarms, visual pre-start alarms, out of range process alarms and enunciators. The MFLA4 is completely encapsulated within the lens body providing improved ingress protection and impact resistance. The strobe is available in the five colours red, green, yellow, blue and white. This allows the user to select a colour best suited for the application. The MFLA4 is primarily designed for low power applications. The strobe may be mounted on any free surface such as a sheet metal enclosure, using two M3 mounting studs. A gasket is supplied with the MFLA4 to provide IP66 ingress protection for the host enclosure.

Phone Manager II Software GUI - Austdac

  • High intensity LED technology
  • Available in five colours
  • Self flashing
  • Low power consumption
  • IP66
  • Wide operating voltage range
  • Easy mounting on host enclosure

Product details

General

Catalog Number

MFLA4

Resources and downloads