Image of 60075 System Cable - 60075
Image of 60075 System Cable - 60075

System Cable - 60075

Brand: Austdac

Catalog ID: 60075

Cable for RigCom, EZ Page common talk system cable. Four-conductor, two twisted pairs 18 AWG. Minimum bending radius is 1.9 in. (48.3 mm). Construction PVC/nylon insulation and PVC jacket, rated 300 V, 80° C type TC.

PAGA Cabling

Product details

General

Application

  • RigCom
  • EZ Page

Catalog Number

60075

Resources and downloads

Specifications