Brand: Austdac
Catalog ID: 10434-202
Application
Page/Party® Systems (Indoor)
Catalog Number
10434-202
Color
Gray
Construction
16-gauge Cold-rolled Steel
Series
Page/Party®
Weather Rating
Outdoor
Cubic Capacity
584.46 cu.in
Depth
5.1
Height
12 in
Weight
11 lb
Width
9.55 in