Image of 10436-002 Page/Party® Series, Terminal Box

Page/Party® Series, Terminal Box

Brand: Austdac

Catalog ID: 10436-002

Terminal Box, Cast Weatherproof (22 TRM)

Junction Box

General

Application

Outdoor Use

Catalog Number

10436-002

Color

Gray

Construction

Heavy-guage Aluminum

Series

Page/Party® Series

Weather Rating

Outdoor

Dimensions

Cubic Capacity

934.30125 cu.in

Depth

5.13

Height

15.5 in

Weight

13 lb

Width

11.75 in

Certifications And Compliance

Weather Rating

Outdoor