Brand: Austdac
Catalog ID: 10499-001
Application
Harsh Outdoor Environments
Catalog Number
10499-001
Color
Gray
Material
Plastic, Engineered
Series
Page/Party®
Signal Type
Analog
Weather Rating
Indoor
Cubic Capacity
185.7756 cu.in
Depth
7.62
Height
5.3 in
Weight
2 lb
Width
4.6 in
Signal
33 Ohm
Certified Listed
UL
Hazardous Rating(s)
UL Div 2