Image of 2000G2B11111E1C Titan (analogue), yellow, steel cord, 3 button (CE Marked)
Image of 2000G2B11111E1C Titan (analogue), yellow, steel cord, 3 button (CE Marked)

Titan (analogue), yellow, steel cord, 3 button (CE Marked)

Brand: Austdac

Catalog ID: 2000G2B11111E1C

Titan’s aluminium body is robust and designed to last longer in hostile outdoor environments. Along with weather and vandal resistance, the Titan range meets the acoustic performance, reliability and varying applications demanded by today’s markets. The standard analogue unit provides basic telephone functions and can be connected to any standard two-wire telephone line, including FXS ports, analogue PABX lines and PSTN.

Product details

General

Catalog Number

2000G2B11111E1C

CE Compliant

Yes

Color

Yellow

Connectivity Options

Analogue

Mount location

Surface-Mount & Post-Mounting

Operating Temperature

-20°C to +60 °C

Output Level Ringer

80 dBA @ 2 ft.

Signal Type

Analog

Specifications

CE

Storage Temperature Range

-40°C to +70°C

Type

3 Button

Weather Rating

IP66

Dimensions

Dimensions

5.1 in x 8.07 in x 14.5 in

Dimensions - Shipping

15.5 x 8.75 x 5.5

Height

14.5 in

Length

5.1 in

Weight

11 lb

Width

8.07 in

Electrical Ratings

Input Voltage

Phone Line

Signal

Phone Line

Certifications And Compliance

CE Compliant

Yes

Resources and downloads

Specifications