Image of 10458-101 Tower Broadcast Paging Module (Hardwired 600-ohm audio input)
Image of 10458-101 Tower Broadcast Paging Module (Hardwired 600-ohm audio input)

Tower Broadcast Paging Module (Hardwired 600-ohm audio input)

Brand: Austdac

Catalog ID: 10458-101

Our broadcast paging module is the heart of each GAI-TRONICS’ Tower Broadcast product. This series device receives the broadcast audio via 600 Ohm telephone pair and provides high-efficiency amplification for speaker broadcasts. Note: The 10458-101 is ordered as part of a 234SBA Stanchion Broadcast Assembly or 234SBM Stanchion Broadcast Module. It should be ordered separately only for spare part purposes.

  • Mass Notification
  • Hardwired

Product details

General

Catalog Number

10458-101

Humidity

95% non-condensing

Temperature Range

-4° F to +140° F (-20° C to +60° C)

Dimensions

Height

7.63 in

Weight

2.5 lb

Width

4.5 in

Certifications And Compliance

Compliance

FCC Compliance: Part 90

Resources and downloads

Specifications