Image of 232-02-0011-001 VR Help Point (GSM), 1 button (CE Marked)
Image of 232-02-0011-001 VR Help Point (GSM), 1 button (CE Marked)

VR Help Point (GSM), 1 button (CE Marked)

Brand: Austdac

Catalog ID: 232-02-0011-001

VR Help Point (GSM), grey, 1 button, hands-free (faceplate only), CE Marked

  • Fully Integrated GSM-Based
  • Ideal for Remote Locations Where Power is Not Available
  • Vandal Resistant
  • Self-monitoring and Reporting

Product details

General

Catalog Number

232-02-0011-001

CE Compliant

Yes

Color

Gray

Connectivity Options

GSM

Material

Aluminium

Type

One-Button

Certifications And Compliance

CE Compliant

Yes

Resources and downloads

Specifications