Brand: Austdac
Catalog ID: 116-02-0013-001
Catalog Number
116-02-0013-001
CE Compliant
Yes
Color
Gray
Connectivity Options
VoIP
Mount location
Flush-Mount
Operating Temperature
-40° C to +60° C
Power Supply
External 24–48 VDC or Power-Over-Ethernet (PoE 802.3af compliant); power requirement 7W max (4W idle)
Type
Three-Button
Dimensions
1.9 in x 7.1 in x 13.9 in
Height
13.9 in
Length
1.9 in
Weight
4.4 lb
Width
7.1 in
Signal
Ethernet
CE Compliant
Yes