Brand: Austdac
Catalog ID: 920-320E502
Catalog Number
920-320E502
Color
Gray
Connectivity Options
Ethernet with RTU
Material
Aluminum
Output Level Speaker
8 Ohm
Power
30 W
Series
SP2
Signal Type
VoIP
Temperature Range
-4°F to +140°F (-20°C to +60°C)
Weather Rating
IP66
Height
14.31 in
Weight
49 lb
Width
13.06 in
Input Voltage
100-240 VAC
Signal
VoIP
Certified Listed
ATEX
Hazardous Rating(s)
ATEX Zone 1