Image of 925-164G502 VoIP Plant Paging/Intercom Station
Image of 925-164G502 VoIP Plant Paging/Intercom Station

VoIP Plant Paging/Intercom Station

Brand: Austdac

Catalog ID: 925-164G502

SP2 is GAI-TRONICS’ most advanced paging and intercom system yet. Combining the simplicity of “press to page, release to party” operation with cutting-edge multicast Voice over Internet Protocol (VoIP) technology, SP2 is capable of providing virtually instant communication in the most demanding of environments. SP2 is a serverless system. While other systems rely on servers to route calls and administrate the system, SP2 uses multicast technology, bypassing the need for servers and resulting in a number of benefits.

  • Serverless Page Party
  • Multicast VoIP Technology

Product details

General

Catalog Number

925-164G502

Color

Gray

Connectivity Options

Ethernet with ALL Call & RTU

Material

Aluminum

Output Level Speaker

8 Ohm

Power

30 W

Series

SP2

Signal Type

VoIP

Temperature Range

-4°F to +140°F (-20°C to +60°C)

Type

  • Hazardous Area Handset/Speaker Stations
  • ALL CALL

Weather Rating

IP66

Dimensions

Height

14.31 in

Weight

49 lb

Width

13.06 in

Electrical Ratings

Input Voltage

100-240 VAC

Signal

VoIP

Certifications And Compliance

Certified Listed

IEC

Hazardous Rating(s)

IEC Zone 1