Brand: Austdac
Catalog ID: 930-420R100
Catalog Number
930-420R100
Color
Orange
Connectivity Options
VoIP, Ethernet with RTU
Material
Steel
Output Level Speaker
8 ohm
Power
30 Watt
Series
SP2
Temperature Range
-22° F to +140° F (-30° C to +60° C)
Weather Rating
NEMA Type 12
Weight
6 lb
Input Voltage
100-240 VAC
Signal
VoIP
Certified Listed
UL
Hazardous Rating(s)
UL Safe Area