Brand: Austdac
Catalog ID: 930-420R1R0
Catalog Number
930-420R1R0
Connectivity Options
VoIP, Ethernet with RTU
Series
SP2
Temperature Range
-22° F to +140° F (-30° C to +60° C)
Type
Ethernet with RTU
Weather Rating
NEMA Type 12
Input Voltage
100-240 VAC
Certified Listed
UL
Hazardous Rating(s)
UL Safe Area