Brand: Austdac
Catalog ID: 925-244S100
Catalog Number
925-244S100
Color
Orange
Material
GRP / Steel
Output Level Speaker
8 Ohm
Power
30 W
Series
SP2
Signal Type
VoIP
Temperature Range
-22°F to +140°F (-30°C to +60°C)
Type
Ethernet with ALT Page & RTU
Weather Rating
NEMA Type 4X
Cubic Capacity
1625.19 cu.in
Depth
10.5
Height
14.2 in
Weight
12 lb
Width
10.9 in
Input Voltage
100-240 VAC
Signal
VoIP
Certified Listed
UL
Hazardous Rating(s)
UL Div 2