Brand: Austdac
Catalog ID: 925-1D1C501
Catalog Number
925-1D1C501
Color
Gray
Connectivity Options
Fiber with ALT Page and RTU
Material
Aluminum
Output Level Speaker
8 Ohm
Power
30 W
Series
SP2
Signal Type
VoIP
Temperature Range
-4°F to +140°F (-20°C to +60°C)
Type
Fiber with ALT Page and RTU
Weather Rating
NEMA Type 4X
Cubic Capacity
2182.858848 cu.in
Depth
11.68
Height
14.31 in
Weight
49 lb
Width
13.06 in
Input Voltage
100-240 VAC
Signal
VoIP
Certified Listed
UL
Hazardous Rating(s)
UL Div 1