Brand: Austdac
Catalog ID: 930-4B0B100
Catalog Number
930-4B0B100
CE Compliant
CE
Color
Orange
Connectivity Options
Fiber with RTU
Material
Steel
Output Level Speaker
8 ohm
Power
30 Watt
Series
SP2
Temperature Range
-22° F to +140° F (-30° C to +60° C)
Cubic Capacity
481.6875 cu.in
Depth
7.34
Height
12.5 in
Weight
6 lb
Width
5.25 in
Input Voltage
100-240 VAC
Signal
VoIP
CE Compliant
CE