Image of TX5920 Trolex's Vortex Air & Gas Flow Sensor
Image of TX5920 Trolex's Vortex Air & Gas Flow Sensor

Trolex's Vortex Air & Gas Flow Sensor

Brand: Austdac

Catalog ID: TX5920

Trolex's Vortex Air & Gas Flow Sensor Series

Trolex Vortex Gas flow sensors are engineered to provide reliable monitoring of hazardous gases in industrial environments. Built to endure harsh conditions, these gas flow sensors deliver rapid and precise gas readings, ensuring safety and adherence to regulations in critical areas like mining and tunneling. They play a crucial role in detecting hazardous gases in both underground and surface mining operations, safeguarding workers by maintaining a safe working atmosphere. In tunneling applications, the sensors actively monitor air quality and detect gas presence in confined spaces, mitigating the risk of dangerous gas in high-stakes projects. Complying with ATEX and IECEx standards, these gas flow sensors ensure top-tier performance and durability, crucial for protecting both personnel and machinery in explosive atmospheres.

  • Versatile Mounting Options: Available in horizontal, vertical, and flexible remote formats to suit diverse installation needs
  • Real-time monitoring enables swift detection and response
  • Advanced Sensing Technology enables high sensitivity and accuracy
  • Rugged Construction: industrial-grade, corrosion-resistant housing
  • Features quick-connect wiring options for streamlined setup
  • Safety Compliance: Fully certified with ATEX and IECEx

The Vortex Air & Gas Flow Sensor Series offers three standard configurations to meet diverse installation needs. The TX5921 rear-projecting sensor is easily fitted to ventilation ducts or pipes, ideal for roadways and areas where horizontal installation is necessary. The TX5922 side projecting sensor can be used in open areas where vertical mounting is preferred. In areas where installation space is at a premium, the TX5923 provides a practical solution with its flexible, armored conduit connection, allowing for remote sensor placement. These versatile options ensure that there is a fitting model for every application, ensuring ease of installation.

Product details

General

Catalog Number

TX5920